Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
FARBE
Colour
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie MG-02 mm
BA
Drilling distance
120 mm
L
Total length
132 mm
M
Thread
M6 mm
T
Depth
12 mm
H
Height
40 mm
B
Width
18 mm
MAT
Material
Aluminium
O
Surface
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
Preview - Generation
3D
Dimension
2D