Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
BEST
Order no.
mm
BA
Drilling distance
90 mm
L
Total length
98 mm
M
Thread
M5 mm
T
Depth
10 mm
H
Height
28 mm
MAT
Material
Aluminium
O
Surface
eloxiert
FARBE
Colour
AUS
Version
Befestigung rückseitig
N
Load capacity
300 N
PDF
Catalog page
115
Preview - Generation
3D
2D