Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
L
Total length
mm
B
Width
mm
E
Length
mm
NDM
8.000 mm
KDM
6.647 mm
EV
14.200 mm
SV
13.000 mm
LV
25.000 mm
MV
7.000 mm
NDM1
10.000 mm
KDM1
8.376 mm
EV1
18.720 mm
SV1
17.000 mm
LV1
70.000 mm
MV1
7.000 mm
Preview - Generation
3D
Dimension
2D