Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
A
Length
mm
L
Total length
mm
FARBE
Colour
NDM
8.000 mm
KDM
6.647 mm
Z
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Leistengriffe mm
NNTEXT
Normnummer
Griffserie W3 mm
BA
Drilling distance
mm
M
Thread
M8 mm
T
Depth
15 mm
MAT
Material
handle: aluminium | end cap: polyamide PA6
O
Surface
AUS
Version
attachment from behind
N
Load capacity
1000 N
PDF
Catalog page
228
Preview - Generation
3D
Dimension
2D