Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
L
Total length
M
Thread
M6
T
Depth
15
H
Height
61
B
Width
31
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
anodized
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
800
PDF
Catalog page
35
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie VM-02 mm
Preview - Generation
3D
2D