Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
L
Total length
mm
FARBE
Colour
NDM
5.000 mm
KDM
4.134 mm
LV
50.000 mm
SV
8.000 mm
EV
9.630 mm
MV
4.000 mm
VERS
mm
A
Length
mm
Preview - Generation
3D
Dimension
2D