Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
BEST
Order no.
A
Length
mm
BM
Note
Information
Infotext
H
Height
mm
FARBE
Colour
VERS
mm
TYP
Type
UG-03
L
Total length
mm
MONT
Handles for mounting version
NDM
5.000 mm
KDM
4.134 mm
MV
4.000 mm
SV
8.000 mm
LV
50.000 mm
EV
9.630 mm
Preview - Generation
3D
Dimension
2D