Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
FARBE
Colour
BESTELL
Single components Order no.
AUSF
Version
NDM
KDM
BA
Drilling distance
mm
M
Thread
M5 mm
T
Depth
10 mm
H
Height
40 mm
D
Diameter
10 mm
MAT
Material
Aluminium
O
Surface
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
Preview - Generation
3D
2D