Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
TYP
Type
R3
MONT
Suitable mountig version
L
Total length
mm
A
Length
mm
H
Height
mm
FARBE
Colour
MV
3.500 mm
LV
45.000 mm
EV
9.500 mm
SV
5.000 mm
MM
4.000 mm
SM
8.000 mm
EM
8.630 mm
NDM
5.000 mm
KDM
4.134 mm
Preview - Generation
3D
Dimension
2D