Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie R2 mm
BA
Drilling distance
mm
L
Total length
mm
M
Thread
M4 mm
T
Depth
8 mm
H
Height
40 mm
B
Width
8 mm
MAT
Material
Aluminium
O
Surface
anodized
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
113
Preview - Generation
3D
2D