Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie R1 mm
BA
Drilling distance
mm
L
Total length
mm
M
Thread
M5 mm
T
Depth
10 mm
H
Height
40 mm
B
Width
12 mm
MAT
Material
Aluminium
O
Surface
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
Preview - Generation
3D
2D