Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie MS-05 mm
BA
Drilling distance
mm
L
Total length
mm
M
Thread
M10 mm
T
Depth
20 mm
H
Height
86 mm
B
Width
39 mm
MAT
Material
ledge: aluminium | shank: aluminium
O
Surface
powder coated
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
1000 N
PDF
Catalog page
83
Preview - Generation
3D
2D