Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie MS-02 mm
BA
Drilling distance
mm
L
Total length
mm
M
Thread
M6 mm
T
Depth
9 mm
H
Height
60 mm
B
Width
28 mm
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
1000 N
PDF
Catalog page
33
Preview - Generation
3D
2D