Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
M
Thread
M6
T
Depth
12
H
Height
65
B
Width
22
MAT
Material
Aluminium
O
Surface
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
1000
PDF
Catalog page
123
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie MF-22 mm
Preview - Generation
3D
2D