Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
A
Length
30 mm
L
Total length
45 mm
FARBE
Colour
TYP
Type
LG-01
NDM
5.000 mm
KDM
4.134 mm
VERS
mm
Preview - Generation
3D
Dimension
2D