Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
84
L
Total length
180
M
Thread
M6
T
Depth
14
H
Height
20
MAT
Material
Aluminium
O
Surface
powder coated
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
800
PDF
Catalog page
206
Preview - Generation
3D
2D