Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
BEST
Order no.
KK-18.120.84
BM
Note
Information
Infotext
GRIFFPOS
Handle position
NDM
6.000 mm
KDM
4.917 mm
EV
11.890 mm
SV
10.000 mm
Preview - Generation
3D
Dimension
2D