Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
OVALROHR
Oval tube
NDM
10.000 mm
KDM
8.376 mm
MV
8.000 mm
EV
18.720 mm
SV
17.000 mm
LV
45.000 mm
VERS
mm
Preview - Generation
3D
Dimension
2D