Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
L
Total length
M
Thread
H
Height
80
B
Width
30
MAT
Material
ledge: aluminium | shank: aluminium
O
Surface
powder coated
FARBE
Colour
black
AUS
Version
N
Load capacity
800
PDF
Catalog page
71
T
Depth
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie HV-30 mm
Preview - Generation
3D
2D