Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
M
Thread
M8
T
Depth
16
H
Height
45
B
Width
28
MAT
Material
ledge: aluminium | shank: aluminium
O
Surface
anodized
FARBE
Colour
silver, black
AUS
Version
attachment from behind
N
Load capacity
1000
PDF
Catalog page
32
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie HG mm
Preview - Generation
3D
2D