Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
300
L
Total length
360
M
Thread
M6
T
Depth
9
H
Height
60
B
Width
28
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
anodized
FARBE
Colour
silver
AUS
Version
attachment from behind
PDF
Catalog page
297
Preview - Generation
3D
2D