Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
BEST
Order no.
FG17-10.300.04
BA
Drilling distance
300
L
Total length
390
M
Thread
M6
T
Depth
16
MAT
Material
tube: aluminium | shank: polyamide PA6
O
Surface
anodized
FARBE
Colour
black
AUS
Version
attachment from behind
Preview - Generation
3D
2D