Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
TYP
Type
A
Length
mm
L
Total length
mm
AUSF
Version
NDM
8.000 mm
KDM
6.647 mm
MV
6.500 mm
LV
mm
SV
13.000 mm
EV
14.200 mm
Preview - Generation
3D
Dimension
2D