Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
BEST
Order no.
A
Length
mm
BM
Note
Information
Infotext
L
Total length
mm
GRIFFE
Handle
NDM
8.000 mm
KDM
6.647 mm
MV
6.500 mm
LV
25.000 mm
EV
14.200 mm
SV
13.000 mm
NDM1
6.000 mm
KDM1
4.917 mm
Preview - Generation
3D
Dimension
2D