Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
BEST
Order no.
BM
Note
Information
Infotext
A
Length
mm
NDM
10.000 mm
KDM
8.376 mm
MV
8.000 mm
SV
17.000 mm
LV
14.000 mm
EV
18.720 mm
GRIFFPOS
Handle position
Preview - Generation
3D
Dimension
2D