Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Griffe aus Einzelelementen mm
NNTEXT
Normnummer
Griffserie AR mm
BA
Drilling distance
mm
L
Total length
mm
M
Thread
M8 mm
T
Depth
15 mm
H
Height
55 mm
B
Width
38 mm
MAT
Material
Aluminium
O
Surface
FARBE
Colour
N
Load capacity
1000 N
PDF
Catalog page
75
ZTN
Customs tariff number
83024900
Preview - Generation
3D
2D