Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
BEST
Order no.
BA
Drilling distance
140
L
Total length
170
M
Thread
M6
T
Depth
15
H
Height
52
B
Width
25
MAT
Material
Aluminium
O
Surface
FARBE
Colour
N
Load capacity
1000
PDF
Catalog page
128
ZTN
Customs tariff number
83024900
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie AK-02 mm
Preview - Generation
3D
2D