Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie AE mm
BA
Drilling distance
mm
M
Thread
M5 mm
T
Depth
10 mm
D
Diameter
10 mm
MAT
Material
Aluminium
O
Surface
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
117
ZTN
Customs tariff number
83024900
Preview - Generation
3D
2D